IESNA:LM-63-2002
[TEST]P1198297
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-735-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 3500K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7463
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
853.4 840.3 849 866.1 885.1 904.1 921.9 935.7 948.4 966.2
992.7 1035.5 1095.7 1166.9 1277.3 1460.2 1666.4 1911.1 2211.5 2515.1
2837.7 3089.4 3247 3361.4 3404.9 3421.5 3480.1 3596.1 3593.3 3270.7
2453.7 1049.3 274.7 113.6 42.4 11.9 0
853.4 845.1 853.8 870.8 889.8 908.8 925.8 939.7 952.4 969.4
995.1 1037.5 1096.8 1166.5 1273 1446.7 1649.4 1886.9 2179.4 2523
2843.2 3090.2 3245 3355.4 3401.3 3428.3 3492.4 3608.4 3589.8 3242.2
2377.7 972.9 274.3 110.8 42 11.5 0
853.4 843.9 851.4 867.3 885.5 902.9 918.3 928.6 938.1 952
973.7 1009.4 1061.2 1124.1 1218.4 1371.1 1566.3 1797.5 2052.8 2342.9
2631.5 2893.5 3077.2 3203.8 3289.7 3374 3481.3 3613.1 3673.7 3440.5
2728 1385.8 418.8 154 74.8 16.2 0
853.4 842.3 849.4 863.7 879.1 894.2 908 915.2 919.9 927
940.5 964.2 1001.4 1046.6 1109.9 1213.6 1355.7 1523.1 1712 1928.1
2167.6 2418.1 2655.2 2859.1 3035.2 3205.8 3429.1 3696.2 3908.8 3906.4
3520.5 2606.1 1181.5 459.6 158.7 55 0
853.4 842.3 847.9 860.5 874 887.4 900.9 908.4 912 915.5
927.4 944.4 973.3 1006.2 1043.4 1098.8 1181.9 1287.2 1419.8 1579
1759.5 1947.5 2163.6 2394 2636.2 2895.5 3188.4 3546.2 3994.3 4367.2
4429.3 3964.2 2696 1317.3 464.7 113.2 0
853.4 842.7 847.5 858.9 872 886.3 898.9 907.6 912 916.3
929.8 948.4 975.3 1004.2 1031.1 1067.5 1131.7 1214.4 1322.9 1456.6
1607.9 1774.1 1948.7 2154.9 2382.9 2635.4 2931.1 3299.6 3809.8 4342.6
4645 4342.2 3206.6 1799.4 742.2 171.8 0
853.4 842.3 846.3 857.4 870.4 884.3 896.9 906.4 912.4 919.5
932.6 952.4 976.1 997.5 1015.3 1044.2 1094.1 1157.8 1247.3 1359.3
1485.1 1620.9 1771.3 1941.5 2137.9 2353.6 2639.8 2996.8 3478.1 4065.9
4439.6 4096.8 2813.1 1468.5 537.1 91.8 0
853.4 845.1 845.9 855 868 883.5 898.1 910.4 920.7 927.8
936.5 949.6 964.6 974.9 986.4 1005 1031.5 1065.2 1116.2 1193
1278.9 1377.1 1488.7 1615.4 1757.1 1926.5 2128 2378.9 2687.7 3085.9
3332.9 2907.7 1877.8 837.6 214.1 35.2 0
853.4 847.9 847.5 853.8 866.5 883.1 900.1 915.9 928.6 937.7
946 953.9 956.3 955.5 959.5 968.2 982.4 1003.4 1035.5 1082.2
1147.1 1222.3 1314.1 1422.6 1545.7 1684.2 1835.5 2012.4 2223.4 2405.4
2362.3 1885.7 1077.4 389.1 97 27.3 0
853.4 850.6 851 855.8 867.7 882.7 902.5 921.9 937.3 949.6
959.9 965.8 965.8 963.8 961.9 961.1 964.6 976.1 998.3 1033.9
1084.6 1151.9 1231 1325.2 1436.5 1562.3 1697.3 1837.4 1953.8 1968.1
1738.9 1149.9 410.9 111.2 54.2 21.4 0
853.4 855 857 864.1 876.8 891.8 912.8 934.5 954.7 973.7
992.3 1007.4 1018.1 1027.6 1035.9 1045.8 1060.4 1080.2 1109.9 1157.8
1229.4 1324.8 1444.8 1602.7 1805.8 2019.9 2243.6 2411.8 2433.2 2111.3
1469.3 721.6 199.1 66.1 29.7 8.7 0
853.4 856.2 859.7 867.7 881.5 898.9 921.5 946 969.8 994.3
1021.2 1047.4 1073.5 1100 1130.1 1169.3 1218 1281.3 1363.6 1468.9
1600.3 1750 1916.2 2114.9 2332.2 2527.8 2644.1 2623.5 2390.8 1863.6
1135.6 539.9 182.5 63.7 24.9 5.1 0
853.4 858.2 864.1 874.8 891 910.8 936.9 966.6 995.1 1028.4
1066.4 1110.3 1160.6 1219.1 1291.2 1382.6 1492.7 1615.8 1743.6 1873.1
1998.9 2114.5 2221.4 2336.6 2455.7 2534.1 2522.2 2383.3 2078.1 1527.9
898.5 389.1 144.5 58.6 23.7 5.5 0
853.4 861.7 873.2 890.2 912.8 939.3 973.3 1012.5 1060.8 1121.4
1200.5 1295.5 1400.4 1521.2 1635.6 1736.5 1813.7 1867.9 1901.6 1923.7
1943.5 1951.8 1930.5 1886.9 1810.5 1660.1 1409.1 1064.8 694.3 397.4
214.5 122.3 77.2 49.1 27.3 6.7 0
853.4 864.5 882.3 905.7 934.5 969.4 1013.7 1073.5 1149.5 1245.3
1351 1451.9 1540.2 1603.9 1638.7 1647.4 1633.6 1598 1537.4 1446
1324.8 1174.4 989.6 783.3 595.3 456 359 285.8 228 184.5
145.3 113.2 86.3 57.4 31.3 7.1 0
853.4 868 893 922.7 957.1 1000.7 1059.6 1139.2 1237 1339.1
1427 1490.3 1519.2 1514 1479.6 1419.4 1330.4 1206.5 1066.4 923.5
801.9 707.3 627.8 546.2 461.9 387.9 327 276.7 232 192.8
158.3 127.5 97.4 62.9 37.6 11.5 0
853.4 872 902.9 938.9 982 1035.1 1107.5 1202.1 1303.9 1385.4
1432.5 1441.6 1419 1371.1 1300.7 1197.4 1071.9 942.5 832.8 755.6
707.3 667 615.1 554.6 479 420.4 372.1 323 279.9 242.6
207.4 169.4 132.2 94.6 58.2 20.2 0
853.4 877.5 914.4 955.5 1003.4 1062.8 1142.8 1243.3 1337.1 1390.1
1396.1 1363.2 1311.4 1246.9 1161.8 1056.1 940.5 839.2 779.4 741.4
688.3 636.1 568.4 509 493.6 460.3 415.2 370.5 328.1 286.2
244.6 206.6 165.5 125.1 82.3 29.7 0
853.4 881.1 922.7 969.8 1024 1088.1 1170.9 1263.9 1342.6 1366.4
1338.3 1281.3 1219.9 1151.1 1068.7 971.4 872.8 809.1 786.5 743
682.8 601.3 526.5 513.8 493.2 460 418.4 374.8 332.5 291.3
250.6 213.4 172.2 133.8 86.7 36.4 0
853.4 884.7 929.4 981.3 1040.2 1108.3 1193.4 1287.2 1344.2 1333.1
1275.4 1205.3 1143.5 1083.8 1010.2 923.1 845.5 822.1 796.4 741
655.5 550.2 520.9 503.9 490.4 457.6 418.8 378 335.3 292.9
253.3 205.8 156.4 116.4 71.6 28.9 0
853.4 887 931.4 985.6 1047 1117.4 1204.5 1297.9 1345.4 1317.7
1246.5 1174.8 1111.5 1050.1 983.2 910.8 848.3 833.2 797.6 732.7
628.6 541.9 513.8 492.8 481.3 452.4 418.4 378.8 338.4 298.8
260.5 209.8 155.6 116 57.8 24.5 0
853.4 885.5 932.2 986 1047.4 1117.4 1203.7 1297.5 1348.6 1322.1
1250.8 1178.4 1115 1054.5 989.2 919.5 857.8 843.5 805.5 739
632.1 544.7 515 490.8 478.2 450.5 418.4 379.6 340 301.2
261.2 206.6 154 110.4 57 22.6 0
